ECS65-130 Series

   
ECS65-130 Series • 65-130 Watts
• IT & Medical Safety Approvals
• 65/80/100 W - Convection-cooled Ratings
• Class I & Class II Construction
• Industry Standard 2" x 4" Package
• 3 Year Warranty

Click Here for Model Numbers & Stock Check

Specifications  
 
Input
Input Voltage   80-264 VAC (275 VAC ECS65) (120-370 VDC), derate output power <90 VAC (see derating curves, see datasheet)
Input Frequency   47-400 Hz (See note 1 on datasheet)
Input Current   65 W: 1.0/0.6 A typical at 115/230 VAC, 100 W: 1.5/0.9 A typical at 115/230 VAC, 130 W: 1.9/1.1 A typical at 115/230 VAC, full load
Inrush Current   40 A max at 230 VAC, cold start 25 °C
Power Factor   EN61000-3-2, class A
No Load Input Power   <0.5 W
Earth Leakage Current   65/130 W: 260 μA at 264 VAC/60 Hz max 100 W: 230 μA at 264 VAC/60 Hz max
Input Protection   Internal T3.15/T5 A/250 V fuse in line and neutral
 
Output
Output Voltage   12-48 VDC (see tables on datasheet)
Output Voltage Trim   ±10%
Initial Set Accuracy   ±1%
Minimum Load   No miniumum load required
Start Up Delay   1 s typical
Start Up Rise Time   50 ms
Hold Up Time   16 ms min at 115 VAC
Drift   ±0.2% after 20 min warm up
Line Regulation   ±0.5% max
Load Regulation   ±1%
Over/Undershoot   5% typical
Transient Response   4% max. deviation, recovery to within 1% in 500 μs for a 50-75-50% load change
Ripple & Noise   1% pk-pk, 20 MHz bandwidth
Overvoltage Protection   115-140% Vnom, recycle input to reset
Overload Protection   110-160%
Short Circuit Protection   Continuous trip and restart (Hiccup mode)
Temperature Coefficient   0.05%/°C
 
General
Efficiency   Up to 90% model dependent
Isolation   4000 VAC Input to Output, 2 x MOPP, 1500 VAC Input to Ground, 1 x MOPP, 500 VDC Output to Ground, 1 x MOPP
Switching Frequency   65 KHz typical
Power Density   65 W: 7.7 W/cubic inch, 100 W: 10 W/cubic inch, 130 W: 13 W/cubic inch
MTBF   65 W: 850 kHrs, 100 W: 834 kHrs, 130 W: 715 kHrs to MIL-HDBK-217F at 25 °C, GB
 
Environmental
Operating Temperature   -20 °C (- 40 °C, ECS130) to +70 °C derate linearly from +50 °C at 2.5%/°C to 50% load at +70 °C.
Cooling   Convection & fan cooled ratings (see tables on datasheet)
Operating Humidity   95% RH, non-condensing
Storage Temperature   -40 °C to +85 °C
Operating Altitude   3000 m
Shock   30 g pk, half sine, 6 axes
Vibration   2 g rms, 5 Hz to 500 kHz, 3 axes
 
EMC and Safety
Low Voltage PSU EMC   EN61204-3, high severity level
Emissions   EN55011/22 level B conducted, EN55011/22 level A radiated, level B (suffix -B models)
Harmonic Currents   EN61000-3-2, class A
Voltage Flicker   EN61000-3-3
Radiated Immunity   EN61000-4-3, level 3 Perf Criteria A
EFT/Burst   EN61000-4-4, level 3 Perf Criteria A
Surge   EN61000-4-5, installation class 3 Perf Criteria A
Conducted Immunity   EN61000-4-6, level 3 Perf Criteria A
Dips and Interruptions   EN61000-4-11, 30% 10 ms, 60% 100 ms, 100% 5000 ms, Perf Criteria A, B, B, EN60601-1-2, 30% 500 ms, 60% 100 ms, 100% 10 ms, 100% 5000 ms, Perf Criteria A, A, A, B - 230 VAC. Consult longform datasheet for 115 V operation.
Safety Approvals   IEC60950-1 CB report, CSA 22.2 No. 60950-1, UL60950-1, TUV EN60950-1, IEC60601-1 CB report, CSA 22.2 No. 60601-1, ANSI/AMMI ES60601-1, TUV 60601-1, including risk management
Equipment Protection Class   Class I and Class II (ECS65 Non -B models, class 1 only)
           
Model Number
Input
Output
Power
       
  ECS65US12 80-275 VAC 12 V/5.4 A 65 WStock Check
  ECS65US15 80-275 VAC 15 V/4.3 A 65 WStock Check
  ECS65US18 80-275 VAC 18.5 V/3.4 A 65 WStock Check
  ECS65US24 80-275 VAC 24 V/2.7 A 65 WStock Check
  ECS65US28 80-275VAC 28 V/2.3 A 65 WStock Check
  ECS65US48 80-275 VAC 48 V/1.4 A 65 WStock Check
  ECS100US12 80-264 VAC 12 V/8.3 A 100 WStock Check
  ECS100US15 80-264 VAC 15 V/6.7 A 100 WStock Check
  ECS100US18 80-264 VAC 18 V/5.5 A 100 WStock Check
  ECS100US24 80-264 VAC 24 V/4.2 A 100 WStock Check
  ECS100US28 80-264 VAC 28 V/3.6 A 100 WStock Check
  ECS100US48 80-264 VAC 48 V/2.1 A 100 WStock Check
  ECS130US12 80-264 VAC 12 V/10.9 A 130 WStock Check
  ECS130US15 80-264 VAC 15 V/8.7 A 130 WStock Check
  ECS130US18 80-264 VAC 18 V/7.3 A 130 WStock Check
  ECS130US24 80-264 VAC 24 V/5.4 A 130 WStock Check
  ECS130US28 80-264 VAC 28 V/4.7 A 130 WStock Check
  ECS130US48 80-264 VAC 48 V/2.7 A 130 WStock Check
           


Helathcare Technology Industrial and Defense
Engineered Solutions