TR05 Series

0.5A TR05 series SIP3 switching regulators

The TR05 provides a compact efficient switching regulator solution operating from a wide range DC input.

Output voltages start from 3.3VDC and the TR05 features short circuit protection and an industrial operating temperature range.

 

Features

  • Non-isolated 0.5A switching regulator
  • Regulated outputs 3.3 to 15VDC
  • Wide input range
  • SIP3 compatible with LM78MXX
  • Efficiency up to 94%
  • Continuous short-circuit protection
  • -40 °C to +85 °C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
TR05S05 2.5W 7 to 28VDC 5V 0.5A Datasheet Stock RFQ
TR05S12 6W 14 to 28VDC 12V 0.5A Datasheet Stock RFQ
TR05S15 7.5W 17 to 28VDC 15V 0.5A Datasheet Stock RFQ
TR05S3V3 1.65W 4.5 to 28VDC 3.3V 0.5A Datasheet Stock RFQ