Resources
Filter by
What’s the difference between Class 2 and Class II power supplies?
The terminology used to classify power supplies involves different standards and definitions and there are distinctions...
Putting the power supply user in control
True digital control now simplifies the configuration of output voltage and current levels, monitoring, and control char...
Advantages of programmable power supplies with a digital core
We explore the user benefits of programmable power supplies equipped with a digital core.
Portability is the future for medical devices
Growing trends in the medical sector towards portable equipment and power supply considerations for keeping patients saf...
Die programmierbaren 3-kW-Netzteile bringen hohe Leistung mit digitaler Regelung in anspruchsvolle medizinische und industrielle Anwendungen
Mit der Einführung der neuen HPF3K0 Serie stellt XP Power eine intelligente, flexible Stromversorgung mit höherer Leistu...
The HPF3K0 Series
The HPF is a highly flexible, single-phase solution ideal for a wide range of healthcare, semiconductor manufacturing an...
XP Power gibt strategische Vertriebspartnerschaft mit Avnet Abacus bekannt
XP Power hat eine strategische Vertriebspartnerschaft mit Avnet Abacus unterzeichnet, einem der führenden europäischen D...
Neue miniaturisierte, medizinisch zertifizierte AC/DC-Module gewährleisten bis 40 W Leistung sowie einfache Integration
XP Power gibt die Markteinführung einer Familie von leiterplattenmontierbaren AC/DC-Leistungsmodulen mit einem Ausgang u...
Hints and tips on the use of cooling fans for power supplies
Operating in temperatures above the specified range is a top cause of power supplies unreliability. Our Senior Product M...
Knowledge is power when it comes to high voltage
High voltage capabilities help solve a range of design challenges for some of the world's most impactful technology. Des...
Understanding power supply de-rating specifications
An increasing number of AC-DC power supplies rely on de-rating specifications. But what exactly are they? Read our lates...
When are configurable power supplies the best option?
Configurable power supplies allow you to tailor the output voltage, number of outputs and current levels to your specifi...