LP-MD Series

250W to 450W configurable AC-DC power supplies, available for medical applications

Configurable power supplies offer extreme flexibility allowing specifications to be tailored for the exact application. By using a set of standard chassis and modules a bespoke power supply with full EMC and medical safety approvals, can be built, tested and shipped without delay.

The standard LP-MD series have the requisite approvals for use in medical applications.

This product is configurable and can be tailored to your application using our configurable product selector.

Product Configurator

Features

  • 250W to 450W fan cooled
  • 150W to 225W convection cooled
  • Configurable for fast time to market
  • Low profile 1U applications
  • Output modules 1.8V to 48VDC
  • Input range 90 to 264VAC
  • Wide output voltage adjustment range
  • All outputs isolated
  • Medical approvals
  • SEMI F47 certified
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
LP-MD M3 250W Single Phase Configurable Configurable Datasheet RFQ
LP-MD M4 350W Single Phase Configurable Configurable Datasheet RFQ
LP-MD M5 450W Single Phase Configurable Configurable Datasheet RFQ