DC-DC converters

Reliable power solutions for all your design needs

When it comes to power converters, you need a solution you can trust – one that’s easy to integrate, safe to use and that comes with high levels of efficiency. From simple circuits to complex high-reliability systems, XP Power’s DC-DC products can be relied on to meet the power needs of medical, industrial and semi-conductor manufacturing. 

High performance DC-DC converters

Certified and approved for critical power requirements

Whether it’s managing cost and development time, meeting isolation requirements, or mounting flexibility, we understand the key challenges in identifying the right DC-DC power solution for your needs. 

With deep design experience, we optimize solutions for ease of integration, incorporating industry certification and EMI considerations. This allows us to match the power demand of patient contact medical devices, renewable energy generation, industrial technology and rugged communications. 

DC-DC converter isolation barriers

Product datasheets specify the isolation voltage used to ensure the integrity of the isolation barrier. This is not an indication of the type of isolation used in the device, and does not indicate a capacity for long-term voltage across the barrier.

It’s important to understand whether the isolation barrier is purely functional or needs safety isolation. Our DC-DC converters specify the isolation barrier as functional, basic or reinforced.

Find your ideal DC-DC solution

Our diverse range includes hundreds of product families, easily searchable by power, voltage, format and application.

Continuous working voltage

Isolation voltage and continuous working voltage ratings are easy to confuse. The isolation voltage rating is not an indication of the ability to withstand a continuous voltage applied across the barrier, only the short-term test voltage applied to ensure integrity.

For applications where there is a potential difference between the input supply and the output voltage, it’s critical to consider the working voltage. You can find more information in our DC-DC converter data sheets.

A complete portfolio of DC-DC converters

Let’s take a look at your specific requirements

We can offer a variety of mechanical formats including surface mount, through-hole, chassis mount, DIN Rail and baseplate cooled packages designed and approved for a wide range of applications.

FEATURES

  • Scalable power to 3kW
  • 0.25W to 750W PCB mount modules 
  • 6W to 60W chassis mount 
  • 6W to 60W DIN rail mount 
  • Standard, wide and ultra-wide input ranges 
  • Functional, basic and reinforced isolation 
  • 1 x MOPP and 2 x MOPP for medical devices 
  • Application specific requirements and approvals 

Frequently asked DC-DC questions