AC-DC power supplies
Easy to integrate reliable power conversion
Low noise, efficient, reliable and easy to integrate power supplies are essential in medical device, semiconductor fabrication and industrial technology applications. Our broad range of cost-effective AC-DC power solutions includes flexible, configurable and custom products ranging from 3W to 100kW.
AC-DC power supplies for high performance applications
Designed, certified and approved for a broad range of global power requirements
When reliable performance is critical, you need a power supply solution that will give you high efficiency, accuracy, stability and repeatability. Our direct sales and technical support teams work with you from design phase and throughout the entire lifecycle of your product.
Our AC to DC power supply portfolio is designed and approved for use in medical devices, ITE, industrial electronics and process control systems, semiconductor fabrication equipment, test and measurement equipment, scientific instruments, and household and domestic devices.
Solving your EMC challenges
Trouble free, low noise power conversion integration
The correct selection and integration of a power conversion device is fundamental to the overall level of emissions and immunity of your product. Our expertise in this area enables us to mitigate problems by advising on best practice and our experienced applications engineers can help with issues should they arise during the development phase.
Our wide range of standard products includes configurable and programmable solutions from 3W to over 30kW in a range of packages and mechanical formats. We also provide custom and application-specific solutions for the precise matching of unique requirements.
Overcoming reliability issues
Reliable power solutions for your application
Correct selection of a power converter for the application conditions seen by the end product is critical to long-term reliability. A power converter designed to minimize stresses on components during normal operation can still suffer from poor reliability if subject to excessive heat in the end installation.
Good thermal management is essential for maximizing reliability and XP Power offers a selection of converters with mechanical formats to match the thermal design required in different situations.
Find your ideal AC-DC power solution
Our diverse range includes hundreds of product families, easily searchable by power, voltage, format and application.
Standard, configurable and custom power supplies
A mechanical format to match your exact requirements
Our configurable and custom power supplies enable you to exactly match your requirements quickly and our programmable solutions allow you to tailor to your system needs.
FEATURES
- Worldwide ITE and medical safety approvals
- Output power from 3W to 100kW
- Single phase input up to 528VAC
- Three phase input up to 480VAC
- Voltage output range up to 400VDC
- Configurable power supplies
- Programmable outputs, signals and controls
- Multiple standard communication protocols
Frequently asked AC-DC questions
The conditions that you expect the AC-DC power supply to operate under can greatly affect the output power available. For instance, if the supply voltage is at the lower end of the specified operating range the output power may need to be de-rated. Likewise, if the temperature will be at the upper end of the specified range, then it may be required to de-rate the output power.
When selecting an AC-DC power supply the headline power rating may not tell the full story, the datasheet should always be consulted to ascertain the true specification, particularly when the operating conditions are at the upper or lower extremes. All XP Power products have comprehensive datasheets available, with de-rating information to assist in determining the most appropriate power supply for any given application.
High operating temperature in particular, can stress the electronic components that make up a power supply, reducing lifetime and therefore reducing reliability. Good layout design will ensure that heat generating components are adequately cooled and are kept away from temperature sensitive components. In operation, reliability will be maximised by providing adequate airflow and keeping the power supply within the specified operating temperature range.
AC-DC Power supplies from XP Power are designed for high efficiency thus minimizing thermal losses. Meticulous design using quality components aided by extensive testing and certification, results in excellent reliability.
Covering a variety of applications
Semiconductor manufacturing equipment
- Deposition
- Lithography
- Etch
- Ion implantation
- Wafer cleaning
- Test & inspection
Industrial technology
- Analytical instrumentation
- Test and measurement
- Robotics
- Industrial printing
- LED (UV/IR)
- IoT and Industry 4.0
Healthcare
- Imaging and diagnostics
- Patient monitoring
- Surgical tools
- Home healthcare
- Patient treatment
- Ventilators
Custom Power
- Simplifying complex integration
- Mechanical design
- Electrical design
- PCB design
- Software programming
- Regulatory compliance