A Series
1W ultra-miniature DC-HVDC converters with outputs 0 - 100V to 0 - 6kV DC
The A Series is a broad line of ultra-miniature, DC to HVDC converters that set an industry standard in high voltage miniaturization. This unique package occupies less than one tenth of a cubic inch of volume, and an extremely low profile of only 0.250 inches (6.35mm).
Controllable output voltages range from 100 to 6000 volts. The output is directly proportional to the input voltage and is linear from <0.7V input to maximum input voltage, allowing for an adjustable output voltage. Output is load dependent. Isolation permits <±500V bias on output return. No external components or minimum load are required.
A separate high impedance control pin is standard and is designed for external error amplifier and/or DAC control in closed or open loop systems. Or simply connect the control pin to the + input for proportional input to output operation. These component-sized converters are ideal for applications requiring minimal size and weight.
Features
- Output voltages up to 6kVDC
- Positive or negative outputs
- Isolated output voltage proportional to input voltage
- Input voltage 5V, 12V & 24VDC
- Low turn on voltage: <0.7VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- Ultra-miniature, low profile
- MTBF>1.8Mhrs
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | A01N-12T | 1W | 0 to -100V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A01N-5 | 1W | 0 to -100V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A01P-12 | 1W | 0 to 100V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A01P-12T | 1W | 0 to 100V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A01P-24T | 1W | 0 to 100V | 0.7 to 24VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A01P-5T | 1W | 0 to 100V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A02N-12 | 1W | 0 to -200V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A02N-5 | 1W | 0 to -200V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A02P-12 | 1W | 0 to 200V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A02P-12T | 1W | 0 to 200V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A02P-24 | 1W | 0 to 200V | 0.7 to 24VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A02P-5 | 1W | 0 to 200V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A025P-5 | 1W | 0 to 250V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A03N-12 | 1W | 0 to -300V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A03P-12 | 1W | 0 to 300V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A04N-12T | 1W | 0 to -400V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A04P-5 | 1W | 0 to 400V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A05N-12 | 1W | 0 to -500V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A05P-12 | 1W | 0 to 500V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A05P-12T | 1W | 0 to 500V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A05P-5 | 1W | 0 to 500V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A06N-12 | 1W | 0 to -600V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A06N-5 | 1W | 0 to -600V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A06P-5T | 1W | 0 to 600V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A08N-24 | 1W | 0 to -800V | 0.7 to 24VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A08P-5 | 1W | 0 to 800V | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A10N-12 | 1W | 0 to -1kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A10P-12 | 1W | 0 to 1kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A10P-5 | 1W | 0 to 1kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A10P-5T | 1W | 0 to 1kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A12N-5 | 1W | 0 to -1.2kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A12P-12 | 1W | 0 to 1.2kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A12P-5 | 1W | 0 to 1.2kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A15N-12 | 1W | 0 to -1.5kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A15N-5 | 1W | 0 to -1.5kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A15P-12 | 1W | 0 to 1.5kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A15P-24 | 1W | 0 to 1.5kV | 0.7 to 24VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A15P-5 | 1W | 0 to 1.5kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A20N-5 | 1W | 0 to -2kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A20P-12 | 1W | 0 to 2kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A20P-12T | 1W | 0 to 2kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A20P-5 | 1W | 0 to 2kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A30N-12 | 1W | 0 to -3kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A30N-5 | 1W | 0 to -3kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A30P-24 | 1W | 0 to 3kV | 0.7 to 24VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A30P-5 | 1W | 0 to 3kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A30P-5T | 1W | 0 to 3kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A40P-5T | 1W | 0.56 to 4kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A50P-5 | 1W | 0 to 5kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |
![]() | A60P-5 | 1W | 0 to 6kV | 0.7 to 5VDC | Proportional | Datasheet | Stock | RFQ |