![](https://www.xppower.com/storage/products/images/ACM12-36_prod_lrg.jpg)
ACM24 Series
24W plugtop AC-DC power supplies with medical (2 x MOPP) & ITE approvals
The ACM24 series of wall plug adaptors comply with the latest energy efficiency level VI standards with high active mode efficiency and extremely low no load power consumption.
Available with a standard jack plug connector these adaptors suit a wide variety of cost sensitive medical (2 x MOPP) and ITE & industrial electronics applications while maintaining industry leading performance.
Features
- Regulated single outputs 9V to 48Vdc
- Energy efficiency level VI
- European CoC tier 2
- Medical & ITE approvals
- Interchangeable mains connectors
- Optional white versions
- Class II construction
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
ACM24US09 | 24W | Single Phase | 9V | 2.33A | Datasheet | Stock | RFQ |
![]() |
ACM24US12 | 24W | Single Phase | 12V | 2A | Datasheet | Stock | RFQ |
![]() |
ACM24US15 | 24W | Single Phase | 15V | 1.6A | Datasheet | Stock | RFQ |
![]() |
ACM24US18 | 24W | Single Phase | 18V | 1.33A | Datasheet | Stock | RFQ |
![]() |
ACM24US24 | 24W | Single Phase | 24V | 1A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.