No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

Features
- CEC2008 & EISA2007 Compliant
- Low Profile
- Single Outputs from 5 V to 48 V
- High Power Density
- Universal Input
- China Compulsory Certification (CCC) Qualified
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | AEB36US05 | 36W | Single Phase | 5V | 4A | Datasheet | Stock | RFQ |
![]() | AEB36US09 | 36W | Single Phase | 9V | 3A | Datasheet | Stock | RFQ |
![]() | AEB36US12 | 36W | Single Phase | 12V | 2.5A | Datasheet | Stock | RFQ |
![]() | AEB36US13 | 36W | Single Phase | 13.5V | 2.4A | Datasheet | Stock | RFQ |
![]() | AEB36US15 | 36W | Single Phase | 15V | 2.4A | Datasheet | Stock | RFQ |
![]() | AEB36US18 | 36W | Single Phase | 18V | 2A | Datasheet | Stock | RFQ |
![]() | AEB36US24 | 36W | Single Phase | 24V | 1.5A | Datasheet | Stock | RFQ |
![]() | AEB36US48 | 36W | Single Phase | 48V | 0.75A | Datasheet | Stock | RFQ |
![]() | AEB45US12 | 45W | Single Phase | 12V | 3.75A | Datasheet | Stock | RFQ |
![]() | AEB45US15 | 45W | Single Phase | 15V | 3A | Datasheet | Stock | RFQ |
![]() | AEB45US18 | 45W | Single Phase | 18V | 2.5A | Datasheet | Stock | RFQ |
![]() | AEB45US19 | 45W | Single Phase | 19V | 2.37A | Datasheet | Stock | RFQ |
![]() | AEB45US24 | 45W | Single Phase | 24V | 1.88A | Datasheet | Stock | RFQ |
![]() | AEB45US48 | 45W | Single Phase | 48V | 1A | Datasheet | Stock | RFQ |
![]() | AEB70US12 | 70W | Single Phase | 12V | 5.5A | Datasheet | Stock | RFQ |
![]() | AEB70US15 | 70W | Single Phase | 15V | 4.6A | Datasheet | Stock | RFQ |
![]() | AEB70US18 | 70W | Single Phase | 18V | 3.9A | Datasheet | Stock | RFQ |
![]() | AEB70US19 | 70W | Single Phase | 19V | 3.7A | Datasheet | Stock | RFQ |
![]() | AEB70US24 | 70W | Single Phase | 24V | 3A | Datasheet | Stock | RFQ |
![]() | AEB70US48 | 70W | Single Phase | 48V | 1.5A | Datasheet | Stock | RFQ |
![]() | AEB100PS12 | 100W | Single Phase | 12V | 8.34A | Datasheet | Stock | RFQ |
![]() | AEB100PS125 | 100W | Single Phase | 12.5V | 8A | Datasheet | Stock | RFQ |
![]() | AEB100PS15 | 100W | Single Phase | 15V | 6.67A | Datasheet | Stock | RFQ |
![]() | AEB100PS24 | 100W | Single Phase | 24V | 4.17A | Datasheet | Stock | RFQ |
![]() | AEB100PS48 | 100W | Single Phase | 48V | 2.08A | Datasheet | Stock | RFQ |