New products available

This product is available for purchase, but there are newer products available. See related products for more information.

View Newer Models

Features

  • Output Voltages from 2.5V to 48V
  • Non-standard Outputs Available
  • Universal Input
  • Single & Multiple Output Versions
  • 0 °C to +60 °C Operating Temperature
  • Efficiency up to 80%
  • Non-standard Connectors Available