![](https://www.xppower.com/storage/products/images/AEJ100_prod_lrg.jpg)
AEJ100 Series
100W desktop AC-DC power supplies with ITE approvals
Offering Energy Efficiency Level VI and CoC Tier 2 the 100W AEJ100 desktop AC-DC power supplies are designed for ITE & industrial electronics applications. The DC lead is fitted with a 5.5/2.5mm right angled barrel connector. With class B conducted & radiated emissions and class I construction they are fitted with an IEC320-C14 inlet and have a voltage input range of 90 to 264VAC.
Features
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Active power factor correction
- Single outputs 12V to 48VDC
- <0.15W standby power
- -30°C to 65°C operation
- 3 year Wwarranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
AEJ100PS12 | 100W | Single Phase | 12V | 8.34A | Datasheet | Stock | RFQ |
![]() |
AEJ100PS15 | 100W | Single Phase | 15V | 6.67A | Datasheet | Stock | RFQ |
![]() |
AEJ100PS19 | 100W | Single Phase | 19V | 5.26A | Datasheet | Stock | RFQ |
![]() |
AEJ100PS24 | 100W | Single Phase | 24V | 4.17A | Datasheet | Stock | RFQ |
![]() |
AEJ100PS28 | 100W | Single Phase | 28V | 3.54A | Datasheet | Stock | RFQ |
![]() |
AEJ100PS36 | 100W | Single Phase | 36V | 2.78A | Datasheet | Stock | RFQ |
![]() |
AEJ100PS48 | 100W | Single Phase | 48V | 2.1A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.