AEJ160 Series
160W desktop AC-DC power supplies for industrial electronics applications
The AEJ160 series of ITE approved desktop adapters feature active power factor correction and comply with the latest international efficiency requirements including Level VI and EU2019/1782.
The 160W AEJ160 with low standby power <0.15W and a wide selection of output voltages from 12V to 56VDC, is suitable for many applications in the industrial electronics, instrumentation and technology fields.
Features
- Energy efficiency level VI & EU2019/1782
- Single outputs 12V to 56VDC
- <0.15W standby power
- Universal input
- Active power factor correction
- -20°C to +65°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AEJ160PS12 | 160W | Single Phase | 12V | 12.5A | Datasheet | Stock | RFQ | |
AEJ160PS24 | 160W | Single Phase | 24V | 6.66A | Datasheet | Stock | RFQ | |
AEJ160PS28 | 160W | Single Phase | 28V | 5.7A | Datasheet | Stock | RFQ | |
AEJ160PS30 | 160W | Single Phase | 30V | 5.31A | Datasheet | Stock | RFQ | |
AEJ160PS36 | 160W | Single Phase | 36V | 4.44A | Datasheet | Stock | RFQ | |
AEJ160PS48 | 160W | Single Phase | 48V | 3.33A | Datasheet | Stock | RFQ | |
AEJ160PS56 | 160W | Single Phase | 56V | 2.85A | Datasheet | Stock | RFQ |