No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

AEJ50 Series

50W desktop AC-DC power supplies with ITE approvals

Offering 50W with Energy Efficiency Level VI and CoC Tier 2 the AEJ50 desktop AC-DC power supplies are designed for ITE & industrial electronics applications. The DC lead is fitted with a 5.5/2.5mm right angled barrel connector. With class B conducted & radiated emissions and class I construction they are fitted with an IEC320-C14 inlet and have a voltage input range of 90 to 264VAC.

 

Features

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • <0.15W Standby Power
  • Single Output 12 to 48VDC
  • 0°C to 65°C Operation
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AEJ50US12 50W Single Phase 12V 4.2A Datasheet Stock RFQ
AEJ50US15 50W Single Phase 15V 3.36A Datasheet Stock RFQ
AEJ50US19 50W Single Phase 19V 2.65A Datasheet Stock RFQ
AEJ50US24 50W Single Phase 24V 2.1A Datasheet Stock RFQ
AEJ50US28 50W Single Phase 28V 1.8A Datasheet Stock RFQ
AEJ50US36 50W Single Phase 36V 1.4A Datasheet Stock RFQ
AEJ50US48 50W Single Phase 48V 1.05A Datasheet Stock RFQ