AEJ70 Series

70W desktop AC-DC power supplies with ITE approvals

Offering 70W with Energy Efficiency Level VI and CoC Tier 2 the AEJ70 desktop AC-DC power supplies are designed for ITE & industrial electronics applications. The DC lead is fitted with a 5.5/2.5mm right angled barrel connector. With class B conducted & radiated emissions and class I construction they are fitted with an IEC320-C14 inlet and have a voltage input range of 90 to 264VAC. 

 

Features

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • <0.15W Standby Power
  • Single Outputs from 12 to 48VDC
  • -20°C to +65°C Operation
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AEJ70US12 70W Single Phase 12V 5.8A Datasheet Stock RFQ
AEJ70US15 70W Single Phase 15V 4.65A Datasheet Stock RFQ
AEJ70US19 70W Single Phase 19V 3.7A Datasheet Stock RFQ
AEJ70US24 70W Single Phase 24V 3A Datasheet Stock RFQ
AEJ70US28 70W Single Phase 28V 2.5A Datasheet Stock RFQ
AEJ70US36 70W Single Phase 36V 2A Datasheet Stock RFQ
AEJ70US48 70W Single Phase 48V 1.5A Datasheet Stock RFQ