AEK40 Series
40W desktop AC-DC power supplies with ITE approvals
The AEK40 series desktop supplies are an Energy Efficiency Level VI and CoC Tier 2, they have a standby output power of less than 0.075W and an average efficiency of 86-88%. These 40W power supplies have output voltages of 5V (25W), 12V, 15V, 24V & 48VDC.
The AEK40 operates from 0°C to +60°C with derating above +40°C. In addition, they meet Level B limits for radiated and conducted EMC and have safety approvals per EN/IEC/UL 60950-1 standards, making them suitable for an array of industrial electronics & ITE applications.
Features
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- <0.075W standby power
- Single outputs 5 to 48VDC
- 0°C to +60°C operation
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AEK40US05 | 40W | Single Phase | 5V | 5A | Datasheet | Stock | RFQ | |
AEK40US12 | 40W | Single Phase | 12V | 3.33A | Datasheet | Stock | RFQ | |
AEK40US15 | 40W | Single Phase | 15V | 2.67A | Datasheet | Stock | RFQ | |
AEK40US24 | 40W | Single Phase | 24V | 2.08A | Datasheet | Stock | RFQ | |
AEK40US48 | 40W | Single Phase | 48V | 1.04A | Datasheet | Stock | RFQ |