AEK60 Series

60W desktop AC-DC power supplies with ITE approvals

The AEK60 series desktop supplies are an Energy Efficiency Level VI and CoC Tier 2, they have a standby output power of less than 0.15W and an average efficiency of 88-89%. The AEK60 operates from 0°C to +60°C with derating above +40°C.  In addition, they meet Level B limits for radiated and conducted EMC and have safety approvals per EN/IEC/UL 60950-1 standards, making them suitable for an array of industrial electronics & ITE applications.

 

Features

  • Energy efficiency level VI
  • European CoC Tier 2
  • <0.15 W standby power
  • Single outputs 12V & 48VDC
  • 0°C to 60°C operation
  • Universal input
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AEK60US12 60W Single Phase 12V 5A Datasheet Stock RFQ
AEK60US15 60W Single Phase 15V 4A Datasheet Stock RFQ
AEK60US18 60W Single Phase 18V 3.33A Datasheet Stock RFQ
AEK60US24 60W Single Phase 24V 2.5A Datasheet Stock RFQ
AEK60US48 60W Single Phase 48V 1.25A Datasheet Stock RFQ