New products available
This product is available for purchase, but there are newer products available. See related products for more information.

Features
- Energy Efficiency Level VI for -L6 version
- CEC 2008 and EISA 2007 Compliant
- Limited Power Source Approval
- China Compulsory Certification (CCC) Qualified
- +60 °C Operating Temperature
- Compact Dimensions
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | AEL15US08 | 15W | Single Phase | 8V | 1.5A | Datasheet | Stock | RFQ |
![]() | AEL15US05L6 | 15W | Single Phase | 5V | 2.4A | Datasheet | Stock | RFQ |
![]() | AEL15US03 | 15W | Single Phase | 3.3V | 2.5A | Datasheet | Stock | RFQ |
![]() | AEL15US05 | 15W | Single Phase | 5V | 2.4A | Datasheet | Stock | RFQ |
![]() | AEL15US09 | 15W | Single Phase | 9V | 1.66A | Datasheet | Stock | RFQ |
![]() | AEL15US12 | 15W | Single Phase | 12V | 1.25A | Datasheet | Stock | RFQ |
![]() | AEL15US15 | 15W | Single Phase | 15V | 1A | Datasheet | Stock | RFQ |
![]() | AEL15US18 | 15W | Single Phase | 18V | 0.83A | Datasheet | Stock | RFQ |
![]() | AEL15US24 | 15W | Single Phase | 24V | 0.62A | Datasheet | Stock | RFQ |
![]() | AEL15US30 | 15W | Single Phase | 30V | 0.5A | Datasheet | Stock | RFQ |
![]() | AEL15US36 | 15W | Single Phase | 36V | 0.42A | Datasheet | Stock | RFQ |
![]() | AEL15US48 | 15W | Single Phase | 48V | 0.31A | Datasheet | Stock | RFQ |
![]() | AEL15US125L6 | 15W | Single Phase | 12V | 1.25A | Datasheet | Stock | RFQ |
![]() | AEL15US24L6 | 15W | Single Phase | 24V | 0.62A | Datasheet | Stock | RFQ |
![]() | AEL15US48L6 | 15W | Single Phase | 48V | 0.31A | Datasheet | Stock | RFQ |
![]() | AEL20US05-L6 | 15W | Single Phase | 5V | 3A | Datasheet | Stock | RFQ |
![]() | AEL20US05 | 20W | Single Phase | 5V | 3A | Datasheet | Stock | RFQ |
![]() | AEL20US12 | 20W | Single Phase | 12V | 1.67A | Datasheet | Stock | RFQ |
![]() | AEL20US15 | 20W | Single Phase | 15V | 1.33A | Datasheet | Stock | RFQ |
![]() | AEL20US24 | 20W | Single Phase | 24V | 0.83A | Datasheet | Stock | RFQ |
![]() | AEL20US30 | 20W | Single Phase | 30V | 0.67A | Datasheet | Stock | RFQ |
![]() | AEL20US48 | 20W | Single Phase | 48V | 0.42A | Datasheet | Stock | RFQ |
![]() | AEL20US12-L6 | 20W | Single Phase | 12V | 1.67A | Datasheet | Stock | RFQ |
![]() | AEL20US24-L6 | 20W | Single Phase | 24V | 0.83A | Datasheet | Stock | RFQ |
![]() | AEL20US48-L6 | 20W | Single Phase | 48V | 0.42A | Datasheet | Stock | RFQ |
![]() | AEL40US05-L6 | 40W | Single Phase | 5V | 5A | Datasheet | Stock | RFQ |
![]() | AEL40US05 | 40W | Single Phase | 5V | 5A | Datasheet | Stock | RFQ |
![]() | AEL40US08 | 40W | Single Phase | 8V | 4.37A | Datasheet | Stock | RFQ |
![]() | AEL40US09 | 40W | Single Phase | 9V | 3.88A | Datasheet | Stock | RFQ |
![]() | AEL40US12 | 40W | Single Phase | 12V | 3.33A | Datasheet | Stock | RFQ |
![]() | AEL40US15 | 40W | Single Phase | 15V | 2.67A | Datasheet | Stock | RFQ |
![]() | AEL40US18 | 40W | Single Phase | 18V | 2.22A | Datasheet | Stock | RFQ |
![]() | AEL40US24 | 40W | Single Phase | 24V | 1.67A | Datasheet | Stock | RFQ |
![]() | AEL40US36 | 40W | Single Phase | 36V | 1.11A | Datasheet | Stock | RFQ |
![]() | AEL40US48 | 40W | Single Phase | 48V | 0.83A | Datasheet | Stock | RFQ |
![]() | AEL40US12-L6 | 40W | Single Phase | 12V | 3.33A | Datasheet | Stock | RFQ |
![]() | AEL40US24-L6 | 40W | Single Phase | 24V | 1.67A | Datasheet | Stock | RFQ |
![]() | AEL40US48-L6 | 40W | Single Phase | 48V | 0.83A | Datasheet | Stock | RFQ |
![]() | AEL60US12-L6 | 60W | Single Phase | 12V | 4.75A | Datasheet | Stock | RFQ |
![]() | AEL60US15 | 60W | Single Phase | 15V | 4.2A | Datasheet | Stock | RFQ |
![]() | AEL60US36 | 60W | Single Phase | 36V | 1.75A | Datasheet | Stock | RFQ |
![]() | AEL60US24-L6 | 60W | Single Phase | 24V | 2.63A | Datasheet | Stock | RFQ |
![]() | AEL60US48-L6 | 60W | Single Phase | 48V | 1.31A | Datasheet | Stock | RFQ |
![]() | AEL80US12 | 80W | Single Phase | 12V | 6.66A | Datasheet | Stock | RFQ |
![]() | AEL80US24 | 80W | Single Phase | 24V | 3.33A | Datasheet | Stock | RFQ |
![]() | AEL80US12-L6 | 80W | Single Phase | 12V | 6.66A | Datasheet | Stock | RFQ |
![]() | AEL80US24-L6 | 80W | Single Phase | 24V | 3.33A | Datasheet | Stock | RFQ |
![]() | AEL80US48-L6 | 80W | Single Phase | 48V | 1.66A | Datasheet | Stock | RFQ |