![](https://www.xppower.com/images/legacy-not-manufactured-icon.png)
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
![](https://www.xppower.com/storage/products/images/AEM_prod_lrg.jpg)
Features
- CEC 2008 & EISA 2007 Compliant 12 V
- Worldwide Medical Approvals
- 4000 VAC Isolation
- Class II Construction
- Single Outputs from 5 V to 48 V
- High Efficiency
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
AEM60US05 | 60W | Single Phase | 5V | 6A | Datasheet | Stock | RFQ |
![]() |
AEM60US12 | 60W | Single Phase | 12V | 5A | Datasheet | Stock | RFQ |
![]() |
AEM60US15 | 60W | Single Phase | 15V | 4A | Datasheet | Stock | RFQ |
![]() |
AEM60US18 | 60W | Single Phase | 18V | 3.33A | Datasheet | Stock | RFQ |
![]() |
AEM60US19 | 60W | Single Phase | 19V | 3.15A | Datasheet | Stock | RFQ |
![]() |
AEM60US24 | 60W | Single Phase | 24V | 2.5A | Datasheet | Stock | RFQ |
![]() |
AEM60US36 | 60W | Single Phase | 36V | 1.66A | Datasheet | Stock | RFQ |
![]() |
AEM60US48 | 60W | Single Phase | 48V | 1.25A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No documents yet.
No resources yet.