AJM90 Series
90W desktop AC-DC power supplies with medical (2 x MOPP) approvals
The AJM90 series of medical desktop class II AC-DC power supplies comply with energy efficiency level VI standards. Input to output isolation is 2 x MOPP 4kVAC, with a patient leakage current of 100µA.
Features
- Regulated single ouputs 12V to 24VDC
- Energy efficiency level VI
- Medical safety approvals
- 4th edition medical EMC
- Class II
- <0.21W standby power
- Low earth leakage current
- 0°C to +60°C operation
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AJM90PS12C2 | 90W | Single Phase | 12V | 7.5A | Datasheet | Stock | RFQ | |
AJM90PS18C2 | 90W | Single Phase | 18V | 5A | Datasheet | Stock | RFQ | |
AJM90PS19C2 | 90W | Single Phase | 19V | 4.74A | Datasheet | Stock | RFQ | |
AJM90PS24C2 | 90W | Single Phase | 24V | 3.75A | Datasheet | Stock | RFQ |