AKM36 Series
36W desktop AC-DC power supplies with medical (2 x MOPP) and ITE approvals
The AKM36 series of desktop adaptors comply with the latest energy efficiency level VI standards with high active mode efficiency and extremely low no load power consumption. Available with a standard jack plug connector these adaptors suit a wide variety of cost sensitive industrial electronics and medical (2 x MOPP) applications while maintaining industry leading performance.
Features
- Regulated single outputs 9V to 36VDC
- Energy efficiency level VI
- European CoC tier 2
- Medical & ITE approvals
- Class II
- Optional white versions
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AKM36US09C2 | 36W | Single Phase | 9V | 4A | Datasheet | Stock | RFQ | |
AKM36US12C2 | 36W | Single Phase | 12V | 3A | Datasheet | Stock | RFQ | |
AKM36US15C2 | 36W | Single Phase | 15V | 2.4A | Datasheet | Stock | RFQ | |
AKM36US18C2 | 36W | Single Phase | 18V | 2A | Datasheet | Stock | RFQ | |
AKM36US24C2 | 36W | Single Phase | 24V | 1.5A | Datasheet | Stock | RFQ | |
AKM36US30C2 | 36W | Single Phase | 30V | 1.2A | Datasheet | Stock | RFQ | |
AKM36US36C2 | 36W | Single Phase | 36V | 1A | Datasheet | Stock | RFQ |