AKM45 Series
IP rated medical desktop 45W AC-DC power supplies upgraded with home healthcare approvals
The AKM45 series of desktop adaptors comply with medical, home-healthcare and IT approvals along with the latest energy efficiency level VI standards with high active mode efficiency and extremely low no load power consumption.
Available with a standard jack plug connector these adaptors suit a wide variety of cost sensitive industrial and medical applications while maintaining industry leading performance. The standard class I version has an IEC320-C14 inlet, the class II version with suffix C2 has a polarized IEC320-C8 inlet.
Features
- Regulated single outputs 9 to 48VDC
- Energy efficiency level VI
- European CoC Tier 2
- Medical (2 x MOPP) & ITE approvals
- 4th edition medical EMC
- Class I as standard, Class II optional
- Class B conducted & radiated emissions
- Input voltage range 90 to 264VAC
- 0°C to +60°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AKM45US09 | 45W | Single Phase | 9V | 4.5A | Datasheet | Stock | RFQ | |
AKM45US12 | 45W | Single Phase | 12V | 4A | Datasheet | Stock | RFQ | |
AKM45US15 | 45W | Single Phase | 15V | 3.2A | Datasheet | Stock | RFQ | |
AKM45US18 | 45W | Single Phase | 18V | 2.66A | Datasheet | Stock | RFQ | |
AKM45US24 | 45W | Single Phase | 24V | 2A | Datasheet | Stock | RFQ | |
AKM45US48 | 45W | Single Phase | 48V | 1A | Datasheet | Stock | RFQ | |
AKM45US09C2 | 45W | Single Phase | 9V | 4.5A | Datasheet | Stock | RFQ | |
AKM45US12C2 | 45W | Single Phase | 12V | 4A | Datasheet | Stock | RFQ | |
AKM45US15C2 | 45W | Single Phase | 15V | 3.2A | Datasheet | Stock | RFQ | |
AKM45US18C2 | 45W | Single Phase | 18V | 2.66A | Datasheet | Stock | RFQ | |
AKM45US24C2 | 45W | Single Phase | 24V | 2A | Datasheet | Stock | RFQ | |
AKM45US48C2 | 45W | Single Phase | 48V | 1A | Datasheet | Stock | RFQ |