AKM65 Series
IP rated medical desktop 65W AC-DC power supplies upgraded with home healthcare approvals
The AKM65 series of desktop adaptors comply with medical, home-healthcare and IT approvals along with the latest energy efficiency level VI standards with high active mode efficiency and extremely low no load power consumption.
Available with a standard jack plug connector these adaptors suit a wide variety of cost sensitive industrial and medical applications while maintaining industry leading performance. The standard class I version has an IEC320-C14 inlet, the class II version with suffix C2 has a polarized IEC320-C8 inlet. White case version available (suffix -W).
Features
- Regulated single outputs 12V to 48VDC
- Energy efficiency level VI
- European CoC tier 2
- Medical & ITE approvals
- Class I as standard, Class II optional
- Optional white versions
- Optional AC cable restraint
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AKM65US12 | 65W | Single Phase | 12V | 5.42A | Datasheet | Stock | RFQ | |
AKM65US15 | 65W | Single Phase | 15V | 4.3A | Datasheet | Stock | RFQ | |
AKM65US18 | 65W | Single Phase | 18V | 3.6A | Datasheet | Stock | RFQ | |
AKM65US24 | 65W | Single Phase | 24V | 2.7A | Datasheet | Stock | RFQ | |
AKM65US48 | 65W | Single Phase | 48V | 1.35A | Datasheet | Stock | RFQ | |
AKM65US12C2 | 65W | Single Phase | 12V | 5.42A | Datasheet | Stock | RFQ | |
AKM65US15C2 | 65W | Single Phase | 15V | 4.3A | Datasheet | Stock | RFQ | |
AKM65US18C2 | 65W | Single Phase | 18V | 3.6A | Datasheet | Stock | RFQ | |
AKM65US24C2 | 65W | Single Phase | 24V | 2.7A | Datasheet | Stock | RFQ | |
AKM65US48C2 | 65W | Single Phase | 48V | 1.35A | Datasheet | Stock | RFQ |