AKM90 Series
90W Desktop Power Supplies with International ITE & Medical Approvals
The AKM90 series of desktop/external power supplies meeting Energy Efficiency Level VI, Commission Regulation (EU) 2019/1782 and CoC Tier 2. They have medical (2 x MOPP), ITE safety approvals and are available as class I or class II construction, ideal for medical applications.
Features
- Regulated single outputs 12V to 48VDC
- Energy efficiency level VI
- European Commission Regulation (EU) 2019/1782 & CoC tier 2 compliant
- Medical (2 x MOPP) & ITE approvals
- 4th Edition Medical EMC
- Class I as standard, class II optional
- Input voltage range 90 to 264VAC
- Low earth leakage current
- <0.15W standby power
- Optional AC cable restraint (class 1 versions with C14 inlet only)
- 0° to +60°C operating temperature
- Full power to +40°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AKM90PS12 | 90W | Single Phase | 12V | 7A | Datasheet | Stock | RFQ | |
AKM90PS15 | 90W | Single Phase | 15V | 5.67A | Datasheet | Stock | RFQ | |
AKM90PS19 | 90W | Single Phase | 19V | 4.76A | Datasheet | Stock | RFQ | |
AKM90PS24 | 90W | Single Phase | 24V | 3.75A | Datasheet | Stock | RFQ | |
AKM90PS48 | 90W | Single Phase | 48V | 1.88A | Datasheet | Stock | RFQ |