![](https://www.xppower.com/storage/products/images/ALM65_prod_lrg.jpg)
ALM65 Series
65W desktop AC-DC power supplies in a sealed IP32 case for ITE & medical applications
The ALM65 series of medical external power supplies is fully approved to international medical safety standards. It has been designed with very high efficiency and low standby power, enabling it to meet the latest environmental legislation. The unit has a fully sealed enclosure complying with IP32 and a smooth surface finish making it easier to wipe down in a clinical setting.
Features
- Regulated single outputs 12V to 48VDC
- Medical & ITE safety approvals
- Energy efficiency level VI
- 4th edition medical EMC
- IP32 environmental rating
- Class I & class II versions
- <0.21W standby power
- 0°C to +60°C operation
- Low warth leakage current
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
ALM65US12 | 65W | Single Phase | 12V | 5.4A | Datasheet | Stock | RFQ |
![]() |
ALM65US15 | 65W | Single Phase | 15V | 4.3A | Datasheet | Stock | RFQ |
![]() |
ALM65US19 | 65W | Single Phase | 19V | 3.4A | Datasheet | Stock | RFQ |
![]() |
ALM65US24 | 65W | Single Phase | 24V | 2.7A | Datasheet | Stock | RFQ |
![]() |
ALM65US48 | 65W | Single Phase | 48V | 1.35A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.