ALM85 Series
85W desktop AC-DC power supplies in a sealed IP32 case for ITE & medical applications
The ALM85 has both medical (2 x MOPP) and ITE safety approvals, available as class I, or class II construction with a smooth wipe clean IP32 sealed case that is ideal for medical applications.
The standard class I version has an IEC320-C14 inlet, the class II version with suffix C2-8 has a polarized IEC320-C8 inlet.
Features
- Regulated single outputs 12V to 24VDC
- Medical & ITE safety approvals
- Energy efficiency level VI
- EU CoC tier 2 compliant
- 4th edition medical EMC
- IP32 environmental rating
- Class I & class II versions
- <0.15W standby power
- Low earth leakage current
- 0°C to +60°C operation
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ALM85US12 | 85W | Single Phase | 12V | 6.67A | Datasheet | Stock | RFQ | |
ALM85US15 | 85W | Single Phase | 15V | 5.33A | Datasheet | Stock | RFQ | |
ALM85US19 | 85W | Single Phase | 19V | 4.47A | Datasheet | Stock | RFQ | |
ALM85US24 | 85W | Single Phase | 24V | 3.54A | Datasheet | Stock | RFQ | |
ALM85US12C2-8 | 85W | Single Phase | 12V | 6.67A | Datasheet | Stock | RFQ | |
ALM85US15C2-8 | 85W | Single Phase | 15V | 5.33A | Datasheet | Stock | RFQ | |
ALM85US19C2-8 | 85W | Single Phase | 19V | 4.47A | Datasheet | Stock | RFQ | |
ALM85US24C2-8 | 85W | Single Phase | 24V | 3.54A | Datasheet | Stock | RFQ |