![](https://www.xppower.com/storage/products/images/AMF18_Series_prod_lrg.jpg)
AMF18 Series
18W plugtop AC-DC power supplies in a sealed IP22 case for medical & home healthcare applications
The AMF18 series of wall mount adaptors comply with medical and home healthcare approvals along with the latest energy efficiency level VI standards with high active mode efficiency and extremely low no load power consumption.
Available with a range of interchangeable AC connectors these adaptors suit a wide variety of cost sensitive medical applications while maintaining industry leading performance.
Features
- Regulated single outputs 5V to 24VDC
- IP22 ingress protection
- IEC/EN60601-1-11 for home healthcare applications
- Energy efficiency level VI & EU2019/1782
- Medical & home healthcare approvals
- Input voltage range 80 to 264VAC
- Interchangeable mains connectors
- Optional white versions
- Class II construction
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
AMF18US05 | 18W | Single Phase | 5V | 2.5A | Datasheet | Stock | RFQ |
![]() |
AMF18US09 | 18W | Single Phase | 9V | 2A | Datasheet | Stock | RFQ |
![]() |
AMF18US12 | 18W | Single Phase | 12V | 1.5A | Datasheet | Stock | RFQ |
![]() |
AMF18US15 | 18W | Single Phase | 15V | 1.2A | Datasheet | Stock | RFQ |
![]() |
AMF18US18 | 18W | Single Phase | 18V | 1A | Datasheet | Stock | RFQ |
![]() |
AMF18US24 | 18W | Single Phase | 24V | 0.75A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.