No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

AML120 Series

 

 

Features

  • Energy Star Level V ≥18 V
  • CEC 2008 & EISA 2007 Compliant ≥15V
  • High Power Density
  • Single Outputs from 15 V to 48 V
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • Non standard Connectors Available
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AML120 120W - - - Datasheet Stock RFQ