AQM450 Series

450W desktop GaN AC-DC power supplies in a sealed IP22 case for medical (2 x MOPP) applications

The use of GaN FET technology allows the volume to be typically half that of a traditional design. The unit has a fully sealed enclosure complying with IP22 and a smooth surface finish making it easier to keep clean in a clinical setting. The AQM450’s GaN based design offers high efficiency and high power density, enabling a 50% size reduction relative to traditional designs. The fully sealed enclosure is IP22 compliant and has a smooth surface finish, ensuring easy cleaning in clinical environments.

The AQM450’s worldwide medical and industrial safety approvals, Class B conducted and radiated emissions, 2 x MOPP isolation and low leakage current benefits system designers with easy integration into a wide range of medical applications including imaging, patient monitoring, patient treatment, hospital equipment, and industrial applications such as process control, robotics and test & measurement.

Features

  • Regulated single outputs 12V to 56VDC
  • Medical safety approvals
  • IP22 environmental rating
  • Energy efficiency level VI & EU CoC tier 2 compliant
  • Class B conducted & radiated emissions
  • Low earth leakage current
  • <0.5W standby power
  • Class I construction
  • DC OK LED indicator
  • 0°C to +60°C operation
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AQM450PS19 450W Single Phase 19V 23.6A Datasheet Stock RFQ
AQM450PS24 450W Single Phase 24V 18.75A Datasheet Stock RFQ
AQM450PS48 450W Single Phase 48V 9.38A Datasheet Stock RFQ