ASB110 Series
Baseplate cooled 110W full-brick AC-DC power supplies with built-in fuse & EMC filter
The ASB110 series is a range of low profile, full brick, baseplate cooled AC-DC power supplies which require no external components.
The series includes a built in EMC filter and AC fuse as well as bulk storage capacitor providing a complete AC-DC power solution ready for installation into end applications.
The ASB110 offers high efficiency to minimise waste heat and heat sinking requirements and operates from -40°C to +85°C on the module baseplate.
Features
- 110W baseplate cooled full brick package
- Single outputs from 12 to 48VDC
- Input range 85 to 264VAC
- Integral EMC filter, fuse & hold up capacitor
- Class B conducted & radiated emissions
- High efficiency, up to 91%
- No load input power <300mW
- Over current, over voltage and over temperature protection
- Optional heatsink
- -40°C to +85°C baseplate operating temperature
- MTBF >160 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ASB110PS12 | 110W | Single Phase | 12V | 9.17A | Datasheet | Stock | RFQ | |
ASB110PS15 | 110W | Single Phase | 15V | 7.33A | Datasheet | Stock | RFQ | |
ASB110PS24 | 110W | Single Phase | 24V | 4.58A | Datasheet | Stock | RFQ | |
ASB110PS28 | 110W | Single Phase | 28V | 3.93A | Datasheet | Stock | RFQ | |
ASB110PS36 | 110W | Single Phase | 36V | 3.06A | Datasheet | Stock | RFQ | |
ASB110PS48 | 110W | Single Phase | 48V | 2.29A | Datasheet | Stock | RFQ |