C Series
1W miniature DC-HVDC converters with outputs 0 - 100V to 0 - 8kV DC
The C Series is a line of miniature, regulated DC to high voltage DC converters. Each model is programmed from 0 to 100% of rated output via a 0 to +5 volt, DAC-compatible, high-impedance programming input voltage. An externally accessible potentiometer provides adjustable gain trim, allowing for individual calibration of units.
These converters exhibit very low ripple, noise, and EMI/RFI by utilizing a quasi-sinewave oscillator, shielded transformer, excellent filtering techniques and an isolated steel enclosure featuring a separate grounding pin. A proprietary encapsulation process and a custom UL 94-0 listed, high-performance formula are used to achieve excellent high voltage and thermal properties. Temperature drift is typically less than 50ppm/°C.
Features
- Output voltages up to 8kVDC
- Precision voltage regulated output
- Positive or negative output versions
- 0 to 100% programmable
- Calibration trim-pot
- Ultra-low noise, magnetic free design
- Low ripple - down to 0.002%
- <50ppm/°C temperature coefficient
- Input voltage (nominal) 12 to 15VDC
- MTBF>2.6Mhrs
- Shielded case with isolated ground
- -10°C to +60°C case operating temperature
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | C01 | 1W | 0 to 100V | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C02 | 1W | 0 to 200V | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C02N | 1W | 0 to -200V | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C03 | 1W | 0 to 300V | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C05 | 1W | 0 to 500V | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C05N | 1W | 0 to -500V | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C06 | 1W | 0 to 600V | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C06N | 1W | 0 to -600V | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C10 | 1W | 0 to 1kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C10N | 1W | 0 to -1kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C12 | 1W | 0 to 1.25kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C12N | 1W | 0 to -1.25kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C15 | 1W | 0 to 1.5kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C15N | 1W | 0 to -1.5kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C20 | 1W | 0 to 2kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C20N | 1W | 0 to -2kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C25 | 1W | 0 to 2.5kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C30 | 1W | 0 to 3kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C30N | 1W | 0 to -3kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C40 | 1W | 0 to 4kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C40N | 1W | 0 to -4kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C50 | 1W | 0 to 5kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C50N | 1W | 0 to -5kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C60 | 1W | 0 to 6kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C60N | 1W | 0 to -6kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C80 | 1W | 0 to 8kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |
![]() | C80N | 1W | 0 to -8kV | 11.5 to 16VDC | Regulated | Datasheet | Stock | RFQ |