New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- 400 W Convection-cooled
- Conduction Cooling For Higher Ambient Operation
- 94% Efficiency
- 85 VAC to 264 VAC Input
- 5V Standby
- <1W Standby Power
- IT & Medical Safety Approvals
- Power Fail & Inhibit Signals
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
CCL400PS12 | 400W | Single Phase | 12V | 33.3A | Datasheet | Stock | RFQ | |
CCL400PS24 | 400W | Single Phase | 24V | 16.6A | Datasheet | Stock | RFQ | |
CCL400PS30 | 400W | Single Phase | 30V | 13.3A | Datasheet | Stock | RFQ | |
CCL400PS48 | 400W | Single Phase | 48V | 8.3A | Datasheet | Stock | RFQ |