New products available
This product is available for purchase, but there are newer products available that may better suit your needs. Please contact us to discuss your requirements.
Features
- 250 W Convection-cooled
- 300 W Peak Rating for 500 ms
- Very High Efficiency up to 95%
- Class B Conducted & Radiated Emissions
- 80 - 275 VAC Operation
- IT, Industrial & Medical Safety Approvals
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
CCM250PS12 | 250W | Single Phase | 12V | 20.8A | Datasheet | Stock | RFQ | |
CCM250PS15 | 250W | Single Phase | 15V | 16.7A | Datasheet | Stock | RFQ | |
CCM250PS24 | 250W | Single Phase | 24V | 10.4A | Datasheet | Stock | RFQ | |
CCM250PS28 | 250W | Single Phase | 28V | 8.9A | Datasheet | Stock | RFQ | |
CCM250PS36 | 250W | Single Phase | 36V | 6.9A | Datasheet | Stock | RFQ | |
CCM250PS48 | 250W | Single Phase | 48V | 5.2A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.