The CCP550 series

High density, easy to integrate AC-DC solutions up to 550W

Your system design needs low voltage power, but you’re constrained for space and face challenges integrating a power supply into your industrial or BF-rated medical equipment. 

The CCP550 series delivers a compact, low-profile design, and offers industrial and medical safety approvals, 2 x MOPP isolation and low leakage currents enabling easy integration into industrial and medical applications.

Compact, embedded solutions for your applications

Thermal management for fanless and fan-cooled installations 

 

  • Medical (BF) & ITE safety agency approvals  
  • 550W forced air cooled for compact systems 
  • 400W conduction cooled removing waste heat 
  • 300W convection cooled for silent running
  • Six output voltages from 12 to 48VDC 
  • Wide -30 to +70°C operating temperature 
  • High power density in a compact 5" x 3" space saving design
  • Class B conducted emissions
  • Low no-load input power 
  • 12V fan supply for easy integration (not on 15VDC models)

 

Highly adaptable AC-DC power supplies with multiple cooling options

Reliable, low profile, open frame solutions from 12–48VDC output

The CCP550 series is ideal for fanless applications where pollution ingress, nuisance noise, reliability, or lifetime issues make cooling fans undesirable. Its conduction cooled operation enables excellent thermal management by removing excess heat to increase reliability and reduce long-term costs.

Get in touch with our team of experts today!

We offer high quality, industry leading AC-DC power supplies with unrivalled global support. Speak to us today for technical advice, the latest product samples, up-to-date pricing and global shipping details.

Simplifying AC-DC power integration

Certified and approved solutions for medical devices, technology and industrial electronics.

Whether you are developing medical devices, analytical instrumentation, test and measurement equipment, robotics, industrial printing, broadcast, or communications apparatus the CCP550 series is designed with your needs in mind.

Ultimate performance and reliability

In-depth power solution experience backed by global technical support

Our cutting edge technology provides flexible and efficient solutions for a diverse range of applications and industries.

  • Offering the widest range of power products available from one source
  • Unrivaled global technical and customer support
  • Vendor consolidation
  • 32 sales offices throughout Europe, North America and Asia
  • Experienced design teams to support development
  • Flexible and configurable solutions
  • Digitally controlled and programmable solutions

Please contact our expert team to discuss your specific needs.

Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
CCP550PS12-A 550W Single Phase 12V 45.8A Datasheet Stock RFQ
CCP550PS15-A 550W Single Phase 15V 36.63A Datasheet Stock RFQ
CCP550PS24-A 550W Single Phase 24V 22.9A Datasheet Stock RFQ
CCP550PS36-A 550W Single Phase 36V 15.27A Datasheet Stock RFQ
CCP550PS48-A 550W Single Phase 48V 11.45A Datasheet Stock RFQ