No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

DLE45-60 Series

 

 

Features

  • AC Input LED Driver
  • Constant Voltage/Constant Current Operation
  • Constant Current Dimming Versions
  • High Efficiency
  • Water Proof to IP67
  • Class 2
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DLE45PS57 45W Single Phase 57V 0.7A Datasheet Stock RFQ
DLE45PS700-AD 45W Single Phase 57V 0.7A Datasheet Stock RFQ
DLE45PS24 45W Single Phase 24V 1.85A Datasheet Stock RFQ
DLE45PS36 45W Single Phase 36V 1.25A Datasheet Stock RFQ
DLE45PS1850-AD 45W Single Phase 24V 1.85A Datasheet Stock RFQ
DLE45PS1250-AD 45W Single Phase 36V 1.25A Datasheet Stock RFQ
DLE45PS48 45W Single Phase 48V 1A Datasheet Stock RFQ
DLE45PS1000-AD 45W Single Phase 48V 1A Datasheet Stock RFQ
DLE60PS12 60W Single Phase 12V 4.2A Datasheet Stock RFQ
DLE60PS4200-AD 60W Single Phase 12V 4.2A Datasheet Stock RFQ
DLE60PS24 60W Single Phase 24V 2.5A Datasheet Stock RFQ
DLE60PS36 60W Single Phase 36V 1.65A Datasheet Stock RFQ
DLE60PS48 60W Single Phase 48V 1.25A Datasheet Stock RFQ
DLE60PS57 60W Single Phase 57V 1.05A Datasheet Stock RFQ
DLE60PS2500-AD 60W Single Phase 24V 2.5A Datasheet Stock RFQ
DLE60PS1650-AD 60W Single Phase 36V 1.65A Datasheet Stock RFQ
DLE60PS1250-AD 60W Single Phase 48V 1.25A Datasheet Stock RFQ
DLE60PS1050-AD 60W Single Phase 57V 1.05A Datasheet Stock RFQ