![](https://www.xppower.com/images/legacy-info-icon.png)
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
![](https://www.xppower.com/storage/products/images/DNR05-60_prod_lrg.jpg)
DNR18 Series
Compact 18W AC-DC power supplies with DIN rail mounting for industrial electronics equipment
The DNR18 range of compact DIN rail mount AC-DC power supplies are designed and approved for industrial technology applications.
The DC output has an LED On indicator and is adjustable ±10%. The moulded case has ventilation slots for convection cooling, allowing operation at full load to +60°C.
Features
- Up to 89% efficiency
- Full power to +60°C
- Wide adjustment range
- DC OK 24V models
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
DNR18US05 | 18W | Single Phase | 5V | 3A | Datasheet | Stock | RFQ |
![]() |
DNR18US12 | 18W | Single Phase | 12V | 1.5A | Datasheet | Stock | RFQ |
![]() |
DNR18US15 | 18W | Single Phase | 15V | 1.2A | Datasheet | Stock | RFQ |
![]() |
DNR18US24 | 18W | Single Phase | 24V | 0.75A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.