New products available

This product is available for purchase, but there are newer products available. See related products for more information.

View Newer Models

DNR480 Series

Compact 480W AC-DC power supplies with DIN rail mounting for industrial electronics equipment

The DNR480 range of compact DIN rail mount AC-DC power supplies are designed and approved for industrial technology applications.

The DC output has an LED On indicator and is adjustable ±10%, 24V models feature a DC OK signal for remote monitoring. The moulded case has ventilation slots for convection cooling, allowing operation at full load to +60°C.

Features

  • Up to 90% efficiency
  • Wide adjustment range
  • Parallel function
  • DC standby versions
  • Full power from -40°C to +55°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DNR480PS24-I 480W Single Phase 24V 20A Datasheet Stock RFQ
DNR480PS48-I 480W Single Phase 48V 10A Datasheet Stock RFQ