No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

DSR240 Series

240W slimline DIN rail AC-DC power supplies for ICE & ITE applications

The DSR240 series of AC-DC DIN rail power supplies approved for industrial control systems (ICE) and information technology equipment (ITE) applications. These versatile supplies provide reliable power with a 150% peak load capability in a slimline DIN rail mount metal case. Competitively priced, the DSR240's ultra slim, space saving design features a width of just 45mm.

For use in industrial and building control applications, specific deployment areas include machine control, process control, factory automation, escalator / travelator / elevator / lift control, building heating/aircon monitoring, control and security systems. Technological advancements in these areas require greater automation and control, whilst minimising control system size without compromising reliability. XP Power’s DSR power supplies are perfectly suited to address these needs.

 

Features

  • Ultra slim design - 45mm
  • 150% peak load for 3 seconds
  • 85 to 264VAC operation
  • High efficiency - up to 94%
  • Volt-free contact for DC OK
  • Selectable parallel operation
  • Ambient operation from -25°C to +70°C
  • Full load at 60°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DSR240PS24 240W Single Phase 24V 10A Datasheet Stock RFQ
DSR240PS48 240W Single Phase 48V 5A Datasheet Stock RFQ