DTE06 Series
6W 4:1 DC-DC converter in a chassis mount as standard, or DIN rail mount as an option
Available in two wide (4:1) input ranges for nominal 12/24VDC & 24/48VDC, the DTE06 series of encapsulated 6W DC-DC converters are chassis mount as standard or can be ordered with a DIN rail mount.
They have screw terminals for ease of connection and an LED provides clear ‘power good’ indication. Remote On/Off is standard and when inhibited the standby current is just 2.5mA. Isolation is 3kVDC input/output providing excellent separation between supply and load. The modules are fully protected against input undervoltage, short circuit and overload conditions.
These features, along with a rugged design and wide operating temperature range make the DTE06 series suitable for a variety of commercial and industrial electronics applications.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Dual outputs ±12 to ±24VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +105°C operating temperature
- Full power to +80°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
DTE0624S5V1 | 6W | 9 to 36VDC | 5.1V | 1.2A | Datasheet | Stock | RFQ | |
DTE0624S12 | 6W | 9 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ | |
DTE0624S15 | 6W | 9 to 36VDC | 15V | 0.4A | Datasheet | Stock | RFQ | |
DTE0624S24 | 6W | 9 to 36VDC | 24V | 0.25A | Datasheet | Stock | RFQ | |
DTE0624S48 | 6W | 9 to 36VDC | 48V | 0.125A | Datasheet | Stock | RFQ | |
DTE0624D12 | 6W | 9 to 36VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ | |
DTE0624D15 | 6W | 9 to 36VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
DTE0624D24 | 6W | 9 to 36VDC | 24V, -24V | 0.125A, 0.125A | Datasheet | Stock | RFQ | |
DTE0648S5V1 | 6W | 18 to 72VDC | 5.1V | 1.2A | Datasheet | Stock | RFQ | |
DTE0648S12 | 6W | 18 to 72VDC | 12V | 0.5A | Datasheet | Stock | RFQ | |
DTE0648S15 | 6W | 18 to 72VDC | 15V | 0.4A | Datasheet | Stock | RFQ | |
DTE0648S24 | 6W | 18 to 72VDC | 24V | 0.25A | Datasheet | Stock | RFQ | |
DTE0648S48 | 6W | 18 to 72VDC | 48V | 0.125A | Datasheet | Stock | RFQ | |
DTE0648D12 | 6W | 18 to 72VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ | |
DTE0648D15 | 6W | 18 to 72VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
DTE0648D24 | 6W | 18 to 72VDC | 24V, -24V | 0.125A, 0.125A | Datasheet | Stock | RFQ |