![](https://www.xppower.com/storage/products/images/DTE20_prod_lrg.jpg)
DTE20 Series
20W 4:1 DC-DC converter in a chassis mount as standard, or DIN rail mount as an option
Available in two wide (4:1) input ranges for nominal 24VDC & 48VDC, the DTE20 series of encapsulated 20W DC-DC converters are chassis mount as standard or can be ordered with a DIN rail mount.
They have screw terminals for ease of connection and an LED provides clear ‘power good’ indication. Remote On/Off is standard and when inhibited the standby current is just 3mA. Isolation is 2.5kVDC input/output providing excellent separation between supply and load. The modules are fully protected against input undervoltage, short circuit and overload conditions.
These features, along with a rugged design and wide operating temperature range make the DTE20 series suitable for a variety of commercial and industrial electronics applications.
Features
- Regulated single output
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +95°C operating temperature
- Full power to +85°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
DTE2024S5V1 | 20W | 9 to 36VDC | 5.1V | 4A | Datasheet | Stock | RFQ |
![]() |
DTE2024S12 | 20W | 9 to 36VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
![]() |
DTE2024S24 | 20W | 9 to 36VDC | 24V | 0.835A | Datasheet | Stock | RFQ |
![]() |
DTE2024S48 | 20W | 9 to 36VDC | 48V | 0.42A | Datasheet | Stock | RFQ |
![]() |
DTE2048S5V1 | 20W | 18 to 75VDC | 5.1V | 4A | Datasheet | Stock | RFQ |
![]() |
DTE2048S12 | 20W | 18 to 75VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
![]() |
DTE2048S24 | 20W | 18 to 75VDC | 24V | 0.835A | Datasheet | Stock | RFQ |
![]() |
DTE2048S48 | 20W | 18 to 75VDC | 48V | 0.42A | Datasheet | Stock | RFQ |