DTE40 Series
40W 4:1 DC-DC converter in a chassis mount as standard, or DIN rail mount as an option
Available in two wide (4:1) input ranges for nominal 24VDC & 48VDC, the DTE40 series of encapsulated 40W DC-DC converters are chassis mount as standard or can be ordered with a DIN rail mount.
They have screw terminals for ease of connection and an LED provides clear ‘power good’ indication. Remote On/Off is standard and when inhibited the standby current is just 3mA. Isolation is 2.5kVDC input/output providing excellent separation between supply and load. The modules are fully protected against input undervoltage, short circuit and overload conditions.
These features, along with a rugged design and wide operating temperature range make the DTE40 series suitable for a variety of commercial and industrial electronics applications.
Features
- Regulated single output
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +95°C operating temperature
- Full power to +85°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
DTE4024S5V1 | 40W | 9 to 36VDC | 5.1V | 8A | Datasheet | Stock | RFQ | |
DTE4024S12 | 40W | 9 to 36VDC | 12V | 3.33A | Datasheet | Stock | RFQ | |
DTE4024S24 | 40W | 9 to 36VDC | 24V | 1.67A | Datasheet | Stock | RFQ | |
DTE4024S48 | 40W | 9 to 36VDC | 48V | 0.835A | Datasheet | Stock | RFQ | |
DTE4048S5V1 | 40W | 18 to 75VDC | 5.1V | 8A | Datasheet | Stock | RFQ | |
DTE4048S12 | 40W | 18 to 75VDC | 12V | 3.33A | Datasheet | Stock | RFQ | |
DTE4048S24 | 40W | 18 to 75VDC | 24V | 1.67A | Datasheet | Stock | RFQ | |
DTE4048S48 | 40W | 18 to 75VDC | 48V | 0.835A | Datasheet | Stock | RFQ |