ECE10 Series
10W 1.5" x 1" encapsulated PCB mount AC-DC power supplies designed for low power ITE & industrial electronics applications
The ECE10 series as standard is supplied as an encapsulated PCB mount device, for OEM quantities it is also available as an open frame PCB mount (suffix -P).
With approvals to world-wide safety standards, compliance with class B for conducted & radiated emissions and a 20%, 30s peak load capability.
Not requiring any external components, these class II isolation parts benefit system designers with easy integration into a wide range of applications.
Features
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ECE10US03 | 10W | Single Phase | 3.3V | 3.12A | Datasheet | Stock | RFQ | |
ECE10US05 | 10W | Single Phase | 5V | 2.4A | Datasheet | Stock | RFQ | |
ECE10US09 | 10W | Single Phase | 9V | 1.33A | Datasheet | Stock | RFQ | |
ECE10US12 | 10W | Single Phase | 12V | 1A | Datasheet | Stock | RFQ | |
ECE10US15 | 10W | Single Phase | 15V | 0.79A | Datasheet | Stock | RFQ | |
ECE10US24 | 10W | Single Phase | 24V | 0.49A | Datasheet | Stock | RFQ | |
ECE10US48 | 10W | Single Phase | 48V | 0.25A | Datasheet | Stock | RFQ |