ECE60 Series
60W 3.6" x 1.5" encapsulated PCB mount or 4.45" x 1.57" chassis/DIN rail mount AC-DC power supplies
The ECE60 series as standard is an encapsulated PCB mount device, it can also be supplied in an encapsulated chassis mount package with screw terminals (-S option), also available with a DIN rail mounting (-SD option).
With approvals to world-wide safety standards, compliance with class B for conducted & radiated emissions and a 20%, 30s peak load capability.
Not requiring any external components, these class II isolation parts benefit system designers with easy integration into a wide range of applications.
Features
- 60W convection cooled
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ECE60US03 | 60W | Single Phase | 3.3V | 10A | Datasheet | Stock | RFQ | |
ECE60US05 | 60W | Single Phase | 5V | 10A | Datasheet | Stock | RFQ | |
ECE60US09 | 60W | Single Phase | 9V | 6.67A | Datasheet | Stock | RFQ | |
ECE60US12 | 60W | Single Phase | 12V | 5A | Datasheet | Stock | RFQ | |
ECE60US15 | 60W | Single Phase | 15V | 4A | Datasheet | Stock | RFQ | |
ECE60US24 | 60W | Single Phase | 24V | 2.5A | Datasheet | Stock | RFQ | |
ECE60US36 | 60W | Single Phase | 36V | 1.67A | Datasheet | Stock | RFQ | |
ECE60US48 | 60W | Single Phase | 48V | 1.25A | Datasheet | Stock | RFQ |