![](https://www.xppower.com/storage/products/images/ECE80_prod_lrg.jpg)
ECE80 Series
80W 3.6" x 1.8" encapsulated PCB mount or 4.45" x 1.87" chassis/DIN rail mount AC-DC power supplies
The ECE80 series as standard is an encapsulated PCB mount device, it can also be supplied in an encapsulated chassis mount package with screw terminals (-S option), also available with a DIN rail mounting (-SD option).
With approvals to world-wide safety standards, compliance with class B for conducted & radiated emissions and a 20%, 30s peak load capability.
Not requiring any external components, these class II isolation parts benefit system designers with easy integration into a wide range of applications.
Features
- Regulated single outputs 12 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
ECE80US12 | 80W | Single Phase | 12V | 6.67A | Datasheet | Stock | RFQ |
![]() |
ECE80US15 | 80W | Single Phase | 15V | 5.33A | Datasheet | Stock | RFQ |
![]() |
ECE80US24 | 80W | Single Phase | 24V | 3.33A | Datasheet | Stock | RFQ |
![]() |
ECE80US36 | 80W | Single Phase | 36V | 2.22A | Datasheet | Stock | RFQ |
![]() |
ECE80US48 | 80W | Single Phase | 48V | 1.67A | Datasheet | Stock | RFQ |