ECF40 Series

40W 3" x 1.5" open frame AC-DC power supplies for ITE & medical (2 x MOPP) applications

The ECF40 series is designed to minimize the no load power consumption and maximize efficiency to facilitate equipment design to meet the latest environmental legislation. Approved for medical (2 x MOPP)and ITE applications in either Class I or Class II installations and has two AC line fuses and low leakage currents required by medical applications.

This range of single output AC-DC power supplies are packaged in a low profile 1.1” height with a foot print of just 3" x 1.5”. The ECF40 provides up to 40W convection-cooled over the full 90-264VAC input range, and operates down to 80VAC with minimal de-rating.

The low profile, low noise and safety approvals covering ITE and medical standards allows the versatile series to be used in a wide range of applications.

 

Features

  • 40W convection cooled
  • 3" x 1.5” footprint, 1.1” profile
  • Regulated single outputs 12 to 48VDC
  • Input range 80 to 264VAC
  • Medical (2 x MOPP) & ITE approvals
  • Class I & Class II installations
  • Less than 0.15W no load input power
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ECF40US12 40W Single Phase 12V 3.34A Datasheet Stock RFQ
ECF40US15 40W Single Phase 15V 2.67A Datasheet Stock RFQ
ECF40US18 40W Single Phase 18V 2.23A Datasheet Stock RFQ
ECF40US24 40W Single Phase 24V 1.67A Datasheet Stock RFQ
ECF40US36 40W Single Phase 36V 1.11A Datasheet Stock RFQ
ECF40US48 40W Single Phase 48V 0.83A Datasheet Stock RFQ