ECL10 Series
10W PCB & chassis mount AC-DC power supplies designed for low power ITE & industrial electronics applications
The ECL10 series can be supplied as PCB mount open frame (suffix -P), PCB mount encapsulated device (suffix -E), or as open frame chassis mount (suffix -T) requiring JST PHR-2 & PHR-3 mating connectors & crimps.
With approvals to international safety standards, compliance with class B for conducted & radiated emissions and a 130%, 30s peak load capability.
Not requiring any external components, these class II isolation parts are easy to integrate into a wide range of applications.
Features
- Regulated single outputs 3.3V to 48VDC
- Input range 85 to 264VAC
- Open frame or encapsulated PCB mount
- Open frame chassis mount
- Peak load capability
- 3.0kVAC input to output isolation
- No external components required
- <0.3W no load input power
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ECL10US03-E | 10W | Single Phase | 3.3V | 3.38A | Datasheet | Stock | RFQ | |
ECL10US03-P | 10W | Single Phase | 3.3V | 3.38A | Datasheet | Stock | RFQ | |
ECL10US03-T | 10W | Single Phase | 3.3V | 3.38A | Datasheet | Stock | RFQ | |
ECL10US05-E | 10W | Single Phase | 5V | 2.6A | Datasheet | Stock | RFQ | |
ECL10US05-P | 10W | Single Phase | 5V | 2.6A | Datasheet | Stock | RFQ | |
ECL10US05-T | 10W | Single Phase | 5V | 2.6A | Datasheet | Stock | RFQ | |
ECL10US09-E | 10W | Single Phase | 9V | 1.43A | Datasheet | Stock | RFQ | |
ECL10US09-P | 10W | Single Phase | 9V | 1.43A | Datasheet | Stock | RFQ | |
ECL10US09-T | 10W | Single Phase | 9V | 1.43A | Datasheet | Stock | RFQ | |
ECL10US12-E | 10W | Single Phase | 12V | 1.08A | Datasheet | Stock | RFQ | |
ECL10US12-P | 10W | Single Phase | 12V | 1.08A | Datasheet | Stock | RFQ | |
ECL10US12-T | 10W | Single Phase | 12V | 1.08A | Datasheet | Stock | RFQ | |
ECL10US15-E | 10W | Single Phase | 15V | 0.87A | Datasheet | Stock | RFQ | |
ECL10US15-P | 10W | Single Phase | 15V | 0.87A | Datasheet | Stock | RFQ | |
ECL10US15-T | 10W | Single Phase | 15V | 0.87A | Datasheet | Stock | RFQ | |
ECL10US24-E | 10W | Single Phase | 24V | 0.55A | Datasheet | Stock | RFQ | |
ECL10US24-P | 10W | Single Phase | 24V | 0.55A | Datasheet | Stock | RFQ | |
ECL10US24-T | 10W | Single Phase | 24V | 0.55A | Datasheet | Stock | RFQ | |
ECL10US48-E | 10W | Single Phase | 48V | 0.27A | Datasheet | Stock | RFQ | |
ECL10US48-P | 10W | Single Phase | 48V | 0.27A | Datasheet | Stock | RFQ | |
ECL10US48-T | 10W | Single Phase | 48V | 0.27A | Datasheet | Stock | RFQ |