ECL15 Series
15W PCB, chassis & DIN rail mount AC-DC power supplies designed for low power ITE & industrial electronics applications
The ECL15 series can be supplied as PCB mount open frame (suffix -P), PCB mount encapsulated (suffix -E), open frame chassis mount (suffix -T), or as encapsulated chassis mount with screw terminals (suffix -S) with an optional DIN clip (suffix -SD).
With approvals to international safety standards, compliance with class B for conducted & radiated emissions with no external components required and a 130%, 30s peak load capability, these class II isolation parts are easy to integrate into a wide range of applications.
Features
- Regulated single outputs 3.3V to 48VDC
- Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
- Regulated triple outputs +5V ±12V & +5V ±15VDC
- Input range 85 to 264VAC
- Open frame or encapsulated PCB mount
- Open frame or encapsulated chassis mount
- Encapsulated DIN rail mount
- Peak load capability
- 3.0kVAC input to output isolation
- No external components required
- <0.3W no load input power
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ECL15UD01-E | 15W | Single Phase | 12V, -12V | 0.65A, 0.65A | Datasheet | Stock | RFQ | |
ECL15UD01-P | 15W | Single Phase | 12V, -12V | 0.65A, 0.65A | Datasheet | Stock | RFQ | |
ECL15UD01-S | 15W | Single Phase | 12V, -12V | 0.65A, 0.65A | Datasheet | Stock | RFQ | |
ECL15UD01-T | 15W | Single Phase | 12V, -12V | 0.65A, 0.65A | Datasheet | Stock | RFQ | |
ECL15UD02-E | 15W | Single Phase | 15V, -15V | 0.5A, 0.5A | Datasheet | Stock | RFQ | |
ECL15UD02-P | 15W | Single Phase | 15V, -15V | 0.5A, 0.5A | Datasheet | Stock | RFQ | |
ECL15UD02-S | 15W | Single Phase | 15V, -15V | 0.5A, 0.5A | Datasheet | Stock | RFQ | |
ECL15UD02-T | 15W | Single Phase | 15V, -15V | 0.5A, 0.5A | Datasheet | Stock | RFQ | |
ECL15UD03-E | 15W | Single Phase | 5V, 12V | 2A, 0.625A | Datasheet | Stock | RFQ | |
ECL15UD03-P | 15W | Single Phase | 5V, 12V | 2A, 0.625A | Datasheet | Stock | RFQ | |
ECL15UD03-S | 15W | Single Phase | 5V, 12V | 2A, 0.625A | Datasheet | Stock | RFQ | |
ECL15UD03-T | 15W | Single Phase | 5V, 12V | 2A, 0.625A | Datasheet | Stock | RFQ | |
ECL15US03-E | 15W | Single Phase | 3.3V | 3.9A | Datasheet | Stock | RFQ | |
ECL15US03-P | 15W | Single Phase | 3.3V | 3.9A | Datasheet | Stock | RFQ | |
ECL15US03-S | 15W | Single Phase | 3.3V | 3.9A | Datasheet | Stock | RFQ | |
ECL15US03-T | 15W | Single Phase | 3.3V | 3.9A | Datasheet | Stock | RFQ | |
ECL15US05-E | 15W | Single Phase | 5V | 3.9A | Datasheet | Stock | RFQ | |
ECL15US05-P | 15W | Single Phase | 5V | 3.9A | Datasheet | Stock | RFQ | |
ECL15US05-S | 15W | Single Phase | 5V | 3.9A | Datasheet | Stock | RFQ | |
ECL15US05-T | 15W | Single Phase | 5V | 3.9A | Datasheet | Stock | RFQ | |
ECL15US09-E | 15W | Single Phase | 9V | 2.17A | Datasheet | Stock | RFQ | |
ECL15US09-P | 15W | Single Phase | 9V | 2.17A | Datasheet | Stock | RFQ | |
ECL15US09-S | 15W | Single Phase | 9V | 2.17A | Datasheet | Stock | RFQ | |
ECL15US09-T | 15W | Single Phase | 9V | 2.17A | Datasheet | Stock | RFQ | |
ECL15US12-E | 15W | Single Phase | 12V | 1.62A | Datasheet | Stock | RFQ | |
ECL15US12-P | 15W | Single Phase | 12V | 1.62A | Datasheet | Stock | RFQ | |
ECL15US12-S | 15W | Single Phase | 12V | 1.62A | Datasheet | Stock | RFQ | |
ECL15US12-T | 15W | Single Phase | 12V | 1.62A | Datasheet | Stock | RFQ | |
ECL15US15-E | 15W | Single Phase | 15V | 1.3A | Datasheet | Stock | RFQ | |
ECL15US15-P | 15W | Single Phase | 15V | 1.3A | Datasheet | Stock | RFQ | |
ECL15US15-S | 15W | Single Phase | 15V | 1A | Datasheet | Stock | RFQ | |
ECL15US15-T | 15W | Single Phase | 15V | 1.3A | Datasheet | Stock | RFQ | |
ECL15US24-E | 15W | Single Phase | 24V | 0.82A | Datasheet | Stock | RFQ | |
ECL15US24-P | 15W | Single Phase | 24V | 0.82A | Datasheet | Stock | RFQ | |
ECL15US24-S | 15W | Single Phase | 24V | 0.82A | Datasheet | Stock | RFQ | |
ECL15US24-T | 15W | Single Phase | 24V | 0.82A | Datasheet | Stock | RFQ | |
ECL15US48-E | 15W | Single Phase | 48V | 0.41A | Datasheet | Stock | RFQ | |
ECL15US48-P | 15W | Single Phase | 48V | 0.41A | Datasheet | Stock | RFQ | |
ECL15US48-S | 15W | Single Phase | 48V | 0.41A | Datasheet | Stock | RFQ | |
ECL15US48-T | 15W | Single Phase | 48V | 0.41A | Datasheet | Stock | RFQ | |
ECL15UT02-E | 15W | Single Phase | 5V, 12V, -12V | 2A, 0.2A, 0.2A | Datasheet | Stock | RFQ | |
ECL15UT02-P | 15W | Single Phase | 5V, 12V, -12V | 2A, 0.2A, 0.2A | Datasheet | Stock | RFQ | |
ECL15UT02-S | 15W | Single Phase | 5V, 12V, -12V | 2A, 0.2A, 0.2A | Datasheet | Stock | RFQ | |
ECL15UT02-T | 15W | Single Phase | 5V, 12V, -12V | 2A, 0.2A, 0.2A | Datasheet | Stock | RFQ | |
ECL15UT03-E | 15W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A | Datasheet | Stock | RFQ | |
ECL15UT03-P | 15W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A | Datasheet | Stock | RFQ | |
ECL15UT03-S | 15W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A | Datasheet | Stock | RFQ | |
ECL15UT03-T | 15W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A | Datasheet | Stock | RFQ |