![](https://www.xppower.com/storage/products/images/ECL-GROUP_prod_lrg.jpg)
ECL25 Series
25W PCB, chassis & DIN rail mount AC-DC power supplies designed for low power ITE & industrial electronics applications
The ECL25 series can be supplied as PCB mount open frame (suffix -P), PCB mount encapsulated (suffix -E), open frame chassis mount (suffix -T), or as encapsulated chassis mount with screw terminals (suffix -S) with an optional DIN clip (suffix -SD).
With approvals to international safety standards, compliance with class B for conducted & radiated emissions with no external components required and a 130%, 30s peak load capability, these class II isolation parts are easy to integrate into a wide range of applications.
Features
- Regulated single outputs 3.3V to 48VDC
- Input range 85 to 264VAC
- Open frame or encapsulated PCB mount
- Open frame or encapsulated chassis mount
- Encapsulated DIN rail mount
- Peak load capability
- 3.0kVAC input to output isolation
- No external components required
- <0.3W no load input power
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
ECL25US03-E | 25W | Single Phase | 3.3V | 7.8A | Datasheet | Stock | RFQ |
![]() |
ECL25US03-P | 25W | Single Phase | 3.3V | 7.8A | Datasheet | Stock | RFQ |
![]() |
ECL25US03-S | 25W | Single Phase | 3.3V | 7.8A | Datasheet | Stock | RFQ |
![]() |
ECL25US03-T | 25W | Single Phase | 3.3V | 7.8A | Datasheet | Stock | RFQ |
![]() |
ECL25US05-E | 25W | Single Phase | 5V | 6.5A | Datasheet | Stock | RFQ |
![]() |
ECL25US05-P | 25W | Single Phase | 5V | 6.5A | Datasheet | Stock | RFQ |
![]() |
ECL25US05-S | 25W | Single Phase | 5V | 6.5A | Datasheet | Stock | RFQ |
![]() |
ECL25US05-T | 25W | Single Phase | 5V | 6.5A | Datasheet | Stock | RFQ |
![]() |
ECL25US09-E | 25W | Single Phase | 9V | 3.64A | Datasheet | Stock | RFQ |
![]() |
ECL25US09-P | 25W | Single Phase | 9V | 3.64A | Datasheet | Stock | RFQ |
![]() |
ECL25US09-S | 25W | Single Phase | 9V | 3.64A | Datasheet | Stock | RFQ |
![]() |
ECL25US09-T | 25W | Single Phase | 9V | 3.64A | Datasheet | Stock | RFQ |
![]() |
ECL25US12-E | 25W | Single Phase | 12V | 2.73A | Datasheet | Stock | RFQ |
![]() |
ECL25US12-P | 25W | Single Phase | 12V | 2.73A | Datasheet | Stock | RFQ |
![]() |
ECL25US12-S | 25W | Single Phase | 12V | 2.73A | Datasheet | Stock | RFQ |
![]() |
ECL25US12-T | 25W | Single Phase | 12V | 2.73A | Datasheet | Stock | RFQ |
![]() |
ECL25US15-E | 25W | Single Phase | 15V | 2.17A | Datasheet | Stock | RFQ |
![]() |
ECL25US15-P | 25W | Single Phase | 15V | 2.17A | Datasheet | Stock | RFQ |
![]() |
ECL25US15-S | 25W | Single Phase | 15V | 2.17A | Datasheet | Stock | RFQ |
![]() |
ECL25US15-T | 25W | Single Phase | 15V | 2.17A | Datasheet | Stock | RFQ |
![]() |
ECL25US24-E | 25W | Single Phase | 24V | 1.35A | Datasheet | Stock | RFQ |
![]() |
ECL25US24-P | 25W | Single Phase | 24V | 1.35A | Datasheet | Stock | RFQ |
![]() |
ECL25US24-S | 25W | Single Phase | 24V | 1.35A | Datasheet | Stock | RFQ |
![]() |
ECL25US24-T | 25W | Single Phase | 24V | 1.35A | Datasheet | Stock | RFQ |
![]() |
ECL25US48-E | 25W | Single Phase | 48V | 0.68A | Datasheet | Stock | RFQ |
![]() |
ECL25US48-P | 25W | Single Phase | 48V | 0.68A | Datasheet | Stock | RFQ |
![]() |
ECL25US48-S | 25W | Single Phase | 48V | 0.68A | Datasheet | Stock | RFQ |
![]() |
ECL25US48-T | 25W | Single Phase | 48V | 0.68A | Datasheet | Stock | RFQ |