ECL30 Series
30W PCB, chassis & DIN rail mount AC-DC power supplies designed for low power ITE & industrial electronics applications
The ECL30 series can be supplied as PCB mount open frame (suffix -P), PCB mount encapsulated (suffix -E), open frame chassis mount (suffix -T), or as encapsulated chassis mount with screw terminals (suffix -S) with an optional DIN clip (suffix -SD).
With approvals to international safety standards, compliance with class B for conducted & radiated emissions with no external components required and a 130%, 30s peak load capability, these class II isolation parts are easy to integrate into a wide range of applications.
Features
- Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
- Regulated triple outputs +5V ±12V & +5V ±15VDC
- Input range 85 to 264VAC
- Open frame or encapsulated PCB mount
- Open frame or encapsulated chassis mount
- Encapsulated DIN rail mount
- Peak load capability
- 3.0kVAC input to output isolation
- No external components required
- <0.3W no load input power
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ECL30UD01-E | 30W | Single Phase | 12V, -12V | 1.3A, 1.3A | Datasheet | Stock | RFQ | |
ECL30UD01-P | 30W | Single Phase | 12V, -12V | 1.3A, 1.3A | Datasheet | Stock | RFQ | |
ECL30UD01-S | 30W | Single Phase | 12V, -12V | 1.3A, 1.3A | Datasheet | Stock | RFQ | |
ECL30UD01-T | 30W | Single Phase | 12V, -12V | 1.3A, 1.3A | Datasheet | Stock | RFQ | |
ECL30UD02-E | 30W | Single Phase | 15V, -15V | 1A, 1A | Datasheet | Stock | RFQ | |
ECL30UD02-P | 30W | Single Phase | 15V, -15V | 1A, 1A | Datasheet | Stock | RFQ | |
ECL30UD02-S | 30W | Single Phase | 15V, -15V | 1A, 1A | Datasheet | Stock | RFQ | |
ECL30UD02-T | 30W | Single Phase | 15V, -15V | 1A, 1A | Datasheet | Stock | RFQ | |
ECL30UD03-E | 30W | Single Phase | 5V, 12V | 3A, 1.3A | Datasheet | Stock | RFQ | |
ECL30UD03-P | 30W | Single Phase | 5V, 12V | 3A, 1.3A | Datasheet | Stock | RFQ | |
ECL30UD03-S | 30W | Single Phase | 5V, 12V | 3A, 1.3A | Datasheet | Stock | RFQ | |
ECL30UD03-T | 30W | Single Phase | 5V, 12V | 3A, 1.3A | Datasheet | Stock | RFQ | |
ECL30UT02-E | 30W | Single Phase | 5V, 12V, -12V | 3A, 0.63A, 0.63A | Datasheet | Stock | RFQ | |
ECL30UT02-P | 30W | Single Phase | 5V, 12V, -12V | 3A, 0.63A, 0.63A | Datasheet | Stock | RFQ | |
ECL30UT02-S | 30W | Single Phase | 5V, 12V, -12V | 3A, 0.63A, 0.63A | Datasheet | Stock | RFQ | |
ECL30UT02-T | 30W | Single Phase | 5V, 12V, -12V | 3A, 0.63A, 0.63A | Datasheet | Stock | RFQ | |
ECL30UT03-E | 30W | Single Phase | 5V, 15V, -15V | 3A, 0.5A, 0.5A | Datasheet | Stock | RFQ | |
ECL30UT03-P | 30W | Single Phase | 5V, 15V, -15V | 3A, 0.5A, 0.5A | Datasheet | Stock | RFQ | |
ECL30UT03-S | 30W | Single Phase | 5V, 15V, -15V | 3A, 0.5A, 0.5A | Datasheet | Stock | RFQ | |
ECL30UT03-T | 30W | Single Phase | 5V, 15V, -15V | 3A, 0.5A, 0.5A | Datasheet | Stock | RFQ |