New products available

This product is available for purchase, but there are newer products available. See related products for more information.

View Newer Models

ECM100 Series

60W to 80W convection & 100W fan cooled 4.5" x 2.5" open frame AC-DC power supplies with medical (2 X MOPP) & ITE approvals

The ECM100 continues in production for customers with it designed in, however for new projects the single output ECS100 or FCB100 are the closest alternatives, but there may be other more suitable options depending on the application, please contact our sales team to discuss.

Features

  • 60W to 80W convection 100W fan cooled
  • 4.5” x 2.5" footprint, 1.2" profile
  • Regulated single outputs 3.3V to 48VDC
  • Dual, triple & quad output versions
  • Input range 90 to 264VAC
  • ITE & medical (2 x MOPP) safety approvals
  • Class I & Class II construction
  • Low no load input power
  • Low leakage current
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ECM100UD21 100W Single Phase 5V, 12V 12A, 3A Datasheet Stock RFQ
ECM100UD22 100W Single Phase 5V, 15V 12A, 3A Datasheet Stock RFQ
ECM100UQ41 100W Single Phase 5V, 3.3V, 12V, -12V 10A, 5A, 0.8A, 0.5A Datasheet Stock RFQ
ECM100UQ42 100W Single Phase 3.3V, 5V, 12V, -12V 10A, 5A, 0.8A, 0.5A Datasheet Stock RFQ
ECM100UQ43 100W Single Phase 5V, 24V, 12V, -12V 10A, 2A, 0.8A, 0.5A Datasheet Stock RFQ
ECM100UQ44 100W Single Phase 5V, 24V, 15V, -15V 10A, 2A, 0.8A, 0.5A Datasheet Stock RFQ
ECM100UQ45 100W Single Phase 5V, 12V, -12V, -5V 10A, 3A, 0.8A, 0.5A Datasheet Stock RFQ
ECM100UQ46 100W Single Phase 5V, 15V, -15V, -5V 10A, 3A, 0.8A, 0.5A Datasheet Stock RFQ
ECM100US03 100W Single Phase 3.3V 20A Datasheet Stock RFQ
ECM100US05 100W Single Phase 5V 20A Datasheet Stock RFQ
ECM100US07 100W Single Phase 7V 14.3A Datasheet Stock RFQ
ECM100US09 100W Single Phase 9V 11.1A Datasheet Stock RFQ
ECM100US12 100W Single Phase 12V 8.3A Datasheet Stock RFQ
ECM100US15 100W Single Phase 15V 6.6A Datasheet Stock RFQ
ECM100US18 100W Single Phase 18V 5.5A Datasheet Stock RFQ
ECM100US24 100W Single Phase 24V 4.1A Datasheet Stock RFQ
ECM100US28 100W Single Phase 28V 3.6A Datasheet Stock RFQ
ECM100US33 100W Single Phase 33V 3A Datasheet Stock RFQ
ECM100US48 100W Single Phase 48V 2.1A Datasheet Stock RFQ
ECM100UT31 100W Single Phase 5V, 12V, -12V 10A, 3A, 0.8A Datasheet Stock RFQ
ECM100UT32 100W Single Phase 5V, 24V, -12V 10A, 2A, 0.8A Datasheet Stock RFQ
ECM100UT33 100W Single Phase 5V, 15V, -15V 10A, 3A, 0.8A Datasheet Stock RFQ
ECM100UT34 100W Single Phase 3.3V, 5V, 12V 10A, 5A, 0.8A Datasheet Stock RFQ
ECM100UT35 100W Single Phase 5V, 3V, 12V 10A, 5A, 0.8A Datasheet Stock RFQ
ECM100UT36 100W Single Phase 5V, 12V, -5V 10A, 3A, 0.8A Datasheet Stock RFQ
ECM100UT37 100W Single Phase 5V, 15V, -5V 10A, 3A, 0.8A Datasheet Stock RFQ