![](https://www.xppower.com/images/legacy-info-icon.png)
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
![](https://www.xppower.com/storage/products/images/ECM40-100_prod_lrg.jpg)
Features
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
ECM60UD21 | 60W | Single Phase | 5V, 12V | 8A, 3A | Datasheet | Stock | RFQ |
![]() |
ECM60UD22 | 60W | Single Phase | 5V, 15V | 8A, 2.5A | Datasheet | Stock | RFQ |
![]() |
ECM60US05 | 60W | Single Phase | 5V | 12A | Datasheet | Stock | RFQ |
![]() |
ECM60US07 | 60W | Single Phase | 7V | 8.6A | Datasheet | Stock | RFQ |
![]() |
ECM60US09 | 60W | Single Phase | 9V | 6.7A | Datasheet | Stock | RFQ |
![]() |
ECM60US12 | 60W | Single Phase | 12V | 5A | Datasheet | Stock | RFQ |
![]() |
ECM60US15 | 60W | Single Phase | 15V | 4A | Datasheet | Stock | RFQ |
![]() |
ECM60US18 | 60W | Single Phase | 18V | 3.3A | Datasheet | Stock | RFQ |
![]() |
ECM60US20 | 60W | Single Phase | 20V | 3A | Datasheet | Stock | RFQ |
![]() |
ECM60US24 | 60W | Single Phase | 24V | 2.5A | Datasheet | Stock | RFQ |
![]() |
ECM60US28 | 60W | Single Phase | 28V | 2.14A | Datasheet | Stock | RFQ |
![]() |
ECM60US33 | 60W | Single Phase | 33V | 1.8A | Datasheet | Stock | RFQ |
![]() |
ECM60US48 | 60W | Single Phase | 48V | 1.25A | Datasheet | Stock | RFQ |
![]() |
ECM60UT31 | 60W | Single Phase | 5V, 12V, -12V | 8A, 3A, 0.5A | Datasheet | Stock | RFQ |
![]() |
ECM60UT32 | 60W | Single Phase | 5V, 24V, -12V | 8A, 1.5A, 0.5A | Datasheet | Stock | RFQ |
![]() |
ECM60UT33 | 60W | Single Phase | 5V, 15V, -15V | 8A, 2.5A, 0.5A | Datasheet | Stock | RFQ |
![]() |
ECM60UT34 | 60W | Single Phase | 3.3V, 5V, 12V | 8A, 1.5A, 0.5A | Datasheet | Stock | RFQ |
![]() |
ECM60UT35 | 60W | Single Phase | 5V, 3V, 12V | 8A, 1.5A, 0.5A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.